??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIP AD2-B040-02-S4
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BIP AD2-B040-02-S4
VERF
Availability
Available
BC
Order code
BIP0002
TC
Artikelbezeichnung
BIP AD2-B040-02-S4
PX
Product view
45696_03
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Lineares Positionieren
BFORM
Style
block style
W
Gewicht
0.047 kg
TRAFFIC
Customs number
90318020
DESCRIPT
Description
Dimension = 70 x 30 x 16 mm, Style Housing = block style, Connection = Connector, M12x1-Male, 3-pin, Housing material = PA, Measuring range = 0...40 mm, Analog output = Analog, voltage 0...10 V, Output characteristic = Adjustable, Repeat accuracy per BWN = ±100 µm, Non-linearity max. = ±500 µm, Operating voltage Ub = 15...30 VDC, Ambient temperature = -25...85 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cURus, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.